(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip C (80°Diamond) CPMH-N-US

Part Number

Configured Part Number is shown.

 
Part Number
CPMH090308NUSA30
CPMH090308NUSAC630M
CPMH120408NUSA30
CPMH120408NUSAC630M
CPMH120408NUSG10E
CPMH160408NUSA30
CPMH160408NUSAC630M
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelA303.189.5259.7Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelAC630M3.189.5259.7Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelA304.7612.712.9Carbide alloy
10 Piece(s) 12 Day(s) or more Steel / Stainless SteelAC630M4.7612.712.9Carbide Coating
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous MetalG10E4.7612.712.9Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelA304.7615.87516.1Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelAC630M4.7615.87516.1Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Nose Radius 0.8 Clearance Angle(°) 11
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code H Hole Availability Available Hole Shape Cylindrical bore / one direction chamfering (70° to 90°)
Breaker Availability One side Detail Nose Radius(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)