(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

80° Diamond-Shape With Hole, Positive 11°, CPMT-SU, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
CPMT080204NSUAC630M
CPMT080204NSUAC8015P
CPMT080204NSUAC8035P
CPMT080204NSUAC810P
CPMT080204NSUAC820P
CPMT080204NSUAC830P
CPMT080204NSUT1000A
CPMT080204NSUT1500A
CPMT080204NSUT1500Z
CPMT080208NSUAC630M
CPMT080208NSUAC8015P
CPMT080208NSUAC8035P
CPMT080208NSUAC810P
CPMT080208NSUAC820P
CPMT080208NSUAC830P
CPMT080208NSUT1000A
CPMT080208NSUT1500A
CPMT080208NSUT1500Z
CPMT090304NSUAC6020M
CPMT090304NSUAC630M
CPMT090304NSUAC8015P
CPMT090304NSUAC8035P
CPMT090304NSUAC810P
CPMT090304NSUAC820P
CPMT090304NSUAC830P
CPMT090304NSUT1000A
CPMT090304NSUT1500A
CPMT090304NSUT1500Z
CPMT090308NSUAC6020M
CPMT090308NSUAC630M
CPMT090308NSUAC8015P
CPMT090308NSUAC8035P
CPMT090308NSUAC810P
CPMT090308NSUAC820P
CPMT090308NSUAC830P
CPMT090308NSUT1000A
CPMT090308NSUT1500A
CPMT090308NSUT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.387.940.4-8Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.387.94-88Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.387.94-88Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P2.387.940.4-8Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.387.940.4-8Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P2.387.940.4-8Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.387.940.4-8Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.387.940.4-8Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.387.940.4-8Coated cermet
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M2.387.940.8-8Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P2.387.94-88Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P2.387.94-88Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P2.387.940.8-8Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P2.387.940.8-8Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P2.387.940.8-8Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A2.387.940.8-8Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.387.940.8-8Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z2.387.940.8-8Coated cermet
10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.189.525-89.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.189.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.189.525-89.7Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.189.525-89.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.189.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.189.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.189.5250.4-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.189.5250.4-9.7Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.189.5250.4-9.7Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.189.5250.4-9.7Coated cermet
10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.189.525-89.7Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.189.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.189.525-89.7Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.189.525-89.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.189.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.189.5250.8-9.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.189.5250.8-9.7Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.189.5250.8-9.7Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A3.189.5250.8-9.7Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z3.189.5250.8-9.7Coated cermet

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)