(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Replacement Insert D (55° Rhombic) DCGT-N-SC

Blade Replacement Insert D (55° Rhombic) DCGT-N-SC

[Specifications]
・Shape: D (55° rhombus)
・Groove/hole: T (with hole)
・Application (breaker): Light cutting
・T1200A finishes general steel ~ For medium and rough cutting. A highly versatile grade with high wear resistance.
・AC530U is the main grade for small lathe tools, has excellent fracture resistance, stable long life, and can be widely applied from rough machining to finishing machining of small items.
・T1500A A general-purpose cermet with an excellent balance of wear resistance and toughness, composed of hard particles with different particle sizes and functions. Achieves good finished surface quality.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCGT0702003-NS-CAC530U
DCGT0702003-NS-CT1000A
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Material
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530UCarbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalT1000ACermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Nose Radius Others
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Dimension S(mm) 2.38
Dimension φd(mm) 6.35 Detail Nose Radius(mm) 0.03 Cutting Edge Length(mm) 7.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)