(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Blade Insert D (55° Diamond) DCGT-T-L-FX

Part Number

Configured Part Number is shown.

Part Number
DCGT11T3003LFXAC1030U
DCGT11T3003LFXAC520U
DCGT11T3003LFXAC530U
DCGT11T3003LFXT1000A
DCGT11T3003LFXT1500A
DCGT11T301LFXAC1030U
DCGT11T301LFXAC520U
DCGT11T301LFXAC530U
DCGT11T301LFXT1000A
DCGT11T301LFXT1500A
DCGT11T302LFXAC1030U
DCGT11T302LFXAC520U
DCGT11T302LFXAC530U
DCGT11T302LFXT1000A
DCGT11T302LFXT1500A
DCGT11T302LFXT1500Z
DCGT11T304LFXAC1030U
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.03Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.03Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.03Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.03Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.03Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.1Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.1Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.1Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.2Carbide Coating
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Cermet
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2Coated cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.4Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Dimension S(mm) 3.97 Dimension φd(mm) 9.525
Cutting Edge Length(mm) 11.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)