• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Replacement Blade Insert D (55° Diamond) DCMT-N-SU

Part Number

Configured Part Number is shown.

Part Number
DCMT070202NSUAC530U
DCMT070202NSUAC6020M
DCMT070202NSUAC610M
DCMT070202NSUAC630M
DCMT070202NSUAC820P
DCMT070202NSUAC830P
DCMT070202NSUT1000A
DCMT070202NSUT1500A
DCMT070202NSUT1500Z
DCMT070202NSUT3000Z
DCMT070204NSUAC530U
DCMT070204NSUAC6020M
DCMT070204NSUAC610M
DCMT070204NSUAC630M
DCMT070204NSUAC810P
DCMT070204NSUAC820P
DCMT070204NSUAC830P
DCMT070204NSUT1000A
DCMT070204NSUT1500A
DCMT070204NSUT1500Z
DCMT070204NSUT3000Z
DCMT070208NSUAC6020M
DCMT070208NSUAC610M
DCMT070208NSUAC630M
DCMT070208NSUAC810P
DCMT070208NSUAC820P
DCMT070208NSUAC830P
DCMT070208NSUT1000A
DCMT070208NSUT1500A
DCMT070208NSUT1500Z
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
Material
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2For Light Cutting7.7Carbide Coating
10 Day(s) or more Stainless Steel0.2±0.08 to ±0.2±0.05 to ±0.15YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC6020M0.2For light cutting7.7Coating
12 Day(s) or more Stainless Steel0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M0.2For Light Cutting7.7Carbide Coating
11 Day(s) or more Steel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.2For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Cast Iron0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.2For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P0.2For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2For Light Cutting7.7Cermet
11 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2For Light Cutting7.7Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2For Light Cutting7.7Coated cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron0.2±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z0.2For Light Cutting7.7Coated cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.4For Light Cutting7.7Carbide Coating
10 Day(s) or more Stainless Steel0.4±0.08 to ±0.2±0.05 to ±0.15YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC6020M0.4For light cutting7.7Coating
9 Day(s) or more Stainless Steel0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M0.4For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.4For Light Cutting7.7Carbide Coating
9 Day(s) or more Steel0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.4For Light Cutting7.7Carbide Coating
9 Day(s) or more Steel / Cast Iron0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.4For Light Cutting7.7Carbide Coating
9 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P0.4For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.4For Light Cutting7.7Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.4For Light Cutting7.7Cermet
11 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.4For Light Cutting7.7Coated cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron0.4±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z0.4For Light Cutting7.7Coated cermet
10 Day(s) or more Stainless Steel0.8±0.08 to ±0.2±0.05 to ±0.15YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC6020M0.8For light cutting7.7Coating
12 Day(s) or more Stainless Steel0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M0.8For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.8For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.8For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Cast Iron0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.8For Light Cutting7.7Carbide Coating
12 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P0.8For Light Cutting7.7Carbide Coating
11 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.8For Light Cutting7.7Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.8For Light Cutting7.7Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.8For Light Cutting7.7Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Thickness Tolerance ±0.13 Slot Code T
Dimension S(mm) 2.38 Dimension φd(mm) 6.35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)