(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

55° Diamond-Shape With Hole, Negative, DNMG-GE, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG110408NGEAC8015P
DNMG110408NGEAC8035P
DNMG110408NGEAC810P
DNMG110408NGEAC820P
DNMG110408NGEAC830P
DNMG110412NGEAC8015P
DNMG110412NGEAC8035P
DNMG150404NGEAC8015P
DNMG150404NGEAC8035P
DNMG150404NGEAC810P
DNMG150404NGEAC820P
DNMG150408NGEAC8015P
DNMG150408NGEAC8035P
DNMG150408NGEAC810P
DNMG150408NGEAC820P
DNMG150408NGEAC830P
DNMG150412NGEAC8015P
DNMG150412NGEAC8035P
DNMG150412NGEAC810P
DNMG150412NGEAC820P
DNMG150412NGEAC830P
DNMG150604NGEAC8015P
DNMG150604NGEAC8035P
DNMG150604NGEAC810P
DNMG150604NGEAC820P
DNMG150604NGEAC830P
DNMG150608NGEAC8015P
DNMG150608NGEAC8035P
DNMG150608NGEAC810P
DNMG150608NGEAC820P
DNMG150608NGEAC830P
DNMG150612NGEAC8015P
DNMG150612NGEAC8035P
DNMG150612NGEAC810P
DNMG150612NGEAC820P
DNMG150612NGEAC830P
DNMG150616NGEAC8015P
DNMG150616NGEAC8035P
DNMG150616NGEAC810P
DNMG150616NGEAC820P
DNMG150616NGEAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.769.525-311.6Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-311.6Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.769.5250.8-11.6Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.8-11.6Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.8-11.6Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.769.525-311.6Coating
10 Piece(s) 12 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-311.6Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-315.5Coating
10 Piece(s) 12 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-315.5Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.4-15.5Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-315.5Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-315.5Coating
10 Piece(s) 16 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-15.5Carbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-15.5Carbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-315.5Coating
10 Piece(s) 16 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-315.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3512.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.70.4-15.5Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3512.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3512.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3512.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3512.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3512.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3512.7-315.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3512.71.6-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.71.6-15.5Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3512.71.6-15.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)