(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

55° Diamond-Shape With Hole, Negative, DNMG-UG, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG110404NUGAC8035P
DNMG110404NUGAC820P
DNMG110404NUGAC830P
DNMG110408NUGAC8035P
DNMG110408NUGAC820P
DNMG110408NUGAC830P
DNMG150404NUGAC8035P
DNMG150404NUGAC830P
DNMG150408NUGAC8035P
DNMG150408NUGAC820P
DNMG150408NUGAC830P
DNMG150412NUGAC8035P
DNMG150412NUGAC820P
DNMG150412NUGAC830P
DNMG150604NUGAC820P
DNMG150608NUGAC8035P
DNMG150608NUGAC820P
DNMG150608NUGAC830P
DNMG150612NUGAC820P
DNMG150616NUGAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-411.6Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.4-11.6Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.4-11.6Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-411.6Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.8-11.6Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.8-11.6Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-415.5Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-415.5Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-15.5Carbide Coating
10 Piece(s) 14 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-15.5Carbide Coating
10 Piece(s) 10 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-415.5Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-15.5Carbide Coating
10 Piece(s) 14 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3512.7-415.5Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3512.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3512.71.6-15.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)