(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

55° Diamond-Shape With Hole, Negative, DNMG-UZ, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG150404NUZAC420K
DNMG150404NUZAC820P
DNMG150408NUZA30
DNMG150408NUZAC420K
DNMG150408NUZAC510U
DNMG150408NUZAC520U
DNMG150408NUZAC8035P
DNMG150408NUZAC820P
DNMG150408NUZAC830P
DNMG150408NUZG10E
DNMG150408NUZST20E
DNMG150412NUZAC420K
DNMG150412NUZAC510U
DNMG150412NUZAC520U
DNMG150412NUZAC8035P
DNMG150412NUZAC820P
DNMG150412NUZAC830P
DNMG150412NUZG10E
DNMG150608NUZAC420K
DNMG150608NUZAC820P
DNMG150612NUZAC420K
DNMG150612NUZAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.760.4-Medium to coarse grindingCarbide Coating
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.760.4-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesA304.760.8-Medium to coarse grindingCarbide alloy
10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.760.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.760.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.760.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.76-4-Coating
10 Piece(s) 16 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.760.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.760.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesG10E4.760.8-Medium to coarse grindingCarbide alloy
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesST20E4.760.8-Medium to coarse grindingCarbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.761.2-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.761.2-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.761.2-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.76-4-Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.761.2-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.761.2-Medium to coarse grindingCarbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterCast Iron / Non-Ferrous Metal-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesG10E4.761.2-Medium to coarse grindingCarbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K6.350.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.350.8-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K6.351.2-Medium to coarse grindingCarbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.351.2-Medium to coarse grindingCarbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension φd(mm) 12.7
Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)