(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

55° Diamond-Shape With Hole, Negative, DNMM-MP, For Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMM150404NMPAC8035P
DNMM150404NMPAC820P
DNMM150404NMPAC830P
DNMM150408NMPAC8015P
DNMM150408NMPAC8035P
DNMM150408NMPAC810P
DNMM150408NMPAC820P
DNMM150408NMPAC830P
DNMM150412NMPAC8015P
DNMM150412NMPAC8035P
DNMM150412NMPAC810P
DNMM150412NMPAC820P
DNMM150412NMPAC830P
DNMM150416NMPAC8015P
DNMM150416NMPAC810P
DNMM150416NMPAC820P
DNMM150604NMPAC820P
DNMM150608NMPAC8015P
DNMM150608NMPAC8035P
DNMM150608NMPAC810P
DNMM150608NMPAC820P
DNMM150608NMPAC830P
DNMM150612NMPAC8015P
DNMM150612NMPAC8035P
DNMM150612NMPAC810P
DNMM150612NMPAC820P
DNMM150612NMPAC830P
DNMM150616NMPAC8015P
DNMM150616NMPAC810P
DNMM150616NMPAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material
10 Piece(s) 8 Day(s) or more -SteelRough Cutting0.4---YesCylindricalNo / Yes (one side)AC8035P4.76-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.760.4-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.760.4-Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8015P4.76-0Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8035P4.76-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.760.8-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.760.8-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.760.8-Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8015P4.76-0Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8035P4.76-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.761.2-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.761.2-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.761.2-Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8015P4.76-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.761.6-Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.761.6-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.350.4-Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8015P6.35-0Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting0.8---YesCylindricalNo / Yes (one side)AC8035P6.35-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.350.8-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.350.8-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.350.8-Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8015P6.35-0Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting1.2---YesCylindricalNo / Yes (one side)AC8035P6.35-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.351.2-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.351.2-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.351.2-Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough Cutting1.6---YesCylindricalNo / Yes (one side)AC8015P6.35-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.351.6-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.351.6-Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code M Dimension φd(mm) 12.7
Cutting Edge Length(mm) 15.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)