(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

55° Diamond-Shape With Hole And Wiper Edge, Negative, DNMX-SEW, For Finish Cutting

55° Diamond-Shape With Hole And Wiper Edge, Negative, DNMX-SEW, For Finish Cutting

[Features]
· Breaker with wiper edge for new high-feed finishing.

(i)Caution

  • Please use a holder with a 93° cutting angle.
  • Because DNMX-SEW does not conform to ISO standards, machining program corrections will be necessary when using this product.

Part Number

Configured Part Number is shown.

Part Number
DNMX110404NSEWAC8015P
DNMX110404NSEWAC8035P
DNMX110408NSEWAC8015P
DNMX110408NSEWAC8035P
DNMX110412NSEWAC8015P
DNMX110412NSEWAC8035P
DNMX150404NSEWAC8015P
DNMX150404NSEWAC810P
DNMX150404NSEWAC820P
DNMX150404NSEWT1500A
DNMX150404NSEWT1500Z
DNMX150408NSEWAC8015P
DNMX150408NSEWAC810P
DNMX150408NSEWAC820P
DNMX150408NSEWT1500A
DNMX150408NSEWT1500Z
DNMX150412NSEWAC8015P
DNMX150412NSEWAC810P
DNMX150412NSEWAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---YesSpecialNo / YesAC8015P9.525-511.6Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesSpecialNo / YesAC8035P9.525-511.6Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesSpecialNo / YesAC8015P9.525-511.6Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesSpecialNo / YesAC8035P9.525-511.6Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesSpecialNo / YesAC8015P9.525-511.6Coating
10 Piece(s) 12 Day(s) or more -Steel1.2---YesSpecialNo / YesAC8035P9.525-511.6Coating
10 Piece(s) 12 Day(s) or more -Steel0.4---YesSpecialNo / YesAC8015P12.7-515.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13---AC810P12.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13---AC820P12.70.4-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13---T1500A12.70.4-15.5Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13---T1500Z12.70.4-15.5Coated cermet
10 Piece(s) 8 Day(s) or more -Steel0.8---YesSpecialNo / YesAC8015P12.7-515.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13---AC810P12.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13---AC820P12.70.8-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13---T1500A12.70.8-15.5Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13---T1500Z12.70.8-15.5Coated cermet
10 Piece(s) 8 Day(s) or more -Steel1.2---YesSpecialNo / YesAC8015P12.7-515.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13---AC810P12.71.2-15.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13---AC820P12.71.2-15.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code X
Dimension S(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)