(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SCGT-L-FX

Part Number

Configured Part Number is shown.

SCGT120404LFXAC530U

 
Part Number
SCGT120404LFXAC530U
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Nose Radius 0.4 Clearance Angle(°) 7 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Material Type AC530U Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Detail Nose Radius(mm) 0.4 Cutting Edge Length(mm) 12.7 Material Carbide Coating

Please check the type/dimensions/specifications of the part SCGT120404LFXAC530U in the Blade Tip Replacement Tip S (Square) SCGT-L-FX series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)