(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SCMT-N-MU

Part Number

Configured Part Number is shown.

 
Part Number
SCMT120408NMUAC420K
SCMT120408NMUAC630M
SCMT120408NMUAC810P
SCMT120408NMUAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Type
10 Piece(s) 8 Day(s) or more Cast IronAC420K
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelAC630M
10 Piece(s) 8 Day(s) or more SteelAC810P
10 Piece(s) 8 Day(s) or more Steel / Cast IronAC820P

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand No Preferred Hand Nose Radius 0.8 Clearance Angle(°) 7
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Detail Nose Radius(mm) 0.8 Machining Application ② Light to Medium Cutting Cutting Edge Length(mm) 12.7
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)