(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square-Shape With Hole, Positive 7° SCMT-LU, For Finish Cutting

Part Number

Configured Part Number is shown.

Part Number
SCMT09T304NLUAC630M
SCMT09T304NLUAC8015P
SCMT09T304NLUAC810P
SCMT09T304NLUAC820P
SCMT09T304NLUT1000A
SCMT09T304NLUT1500A
SCMT09T304NLUT1500Z
SCMT09T308NLUAC630M
SCMT09T308NLUAC8015P
SCMT09T308NLUAC810P
SCMT09T308NLUAC820P
SCMT09T308NLUT1000A
SCMT09T308NLUT1500A
SCMT09T308NLUT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.4-Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P-15Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.4-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.4-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.4-Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.4-Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.4-Coated cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.8-Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P-15Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P0.8-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P0.8-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.8-Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.8-Cermet
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.8-Coated cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Slot Code T
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)