(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square-Shape With Hole, Positive 7°, SCMT-SU, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
SCMT09T304NSUAC6020M
SCMT09T304NSUAC630M
SCMT09T304NSUAC8015P
SCMT09T304NSUAC8035P
SCMT09T304NSUAC810P
SCMT09T304NSUAC820P
SCMT09T304NSUAC830P
SCMT09T308NSUAC6020M
SCMT09T308NSUAC630M
SCMT09T308NSUAC8015P
SCMT09T308NSUAC8035P
SCMT09T308NSUAC810P
SCMT09T308NSUAC820P
SCMT09T308NSUAC830P
SCMT120404NSUAC8015P
SCMT120404NSUAC8035P
SCMT120408NSUAC8015P
SCMT120408NSUAC8035P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-89.525Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.979.5250.4-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-89.525Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-89.525Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.979.5250.4-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.979.5250.4-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.979.5250.4-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.979.525-89.525Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.979.5250.8-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P3.979.525-89.525Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P3.979.525-89.525Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P3.979.5250.8-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P3.979.5250.8-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P3.979.5250.8-9.525Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.7612.7-812.7Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.7612.7-812.7Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.7612.7-812.7Coating
10 Piece(s) 8 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.7612.7-812.7Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)