(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SENN-AFTN

Blade Tip Replacement Tip S (Square) SENN-AFTN

A general-purpose cutter with a fine clear blade shape.
[Applications]
Used for cutting general-purpose and difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SENN1203AFTNA30N
SENN1203AFTNACP100
SENN1203AFTNT250A
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Material Type Machining Application ② Material
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelA30NGeneral cuttingCarbide alloy
10 Piece(s) 8 Day(s) or more -ACP100High Speed and Light CuttingCarbide Coating
10 Piece(s) 8 Day(s) or more -T250ARough/All-Purpose CuttingCermet

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Clearance Angle(°) 20
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.025
Slot Code N Hole Availability NA Hole Shape NA
Breaker Availability NA Dimension S(mm) 3.18 Dimension φd(mm) 12.7
Cutting Edge Length(mm) 12.7 Applicable Casing EHG4000 Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)