(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SNGG-L-ST

Part Number

Configured Part Number is shown.

 
Part Number
SNGG090304LSTG10E
SNGG090304LSTST20E
SNGG090304LSTT1000A
SNGG090304LSTT1500A
SNGG090308LSTG10E
SNGG090308LSTST20E
SNGG090308LSTT1000A
SNGG090308LSTT1500A
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material
10 Piece(s) 12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E0.4Carbide alloy
10 Piece(s) 8 Day(s) or more Steel0.4ST20E0.4Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A0.4Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A0.4Cermet
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E0.8Carbide alloy
10 Piece(s) 8 Day(s) or more Steel0.8ST20E0.8Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A0.8Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A0.8Cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Left Handed Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 3.18 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.525

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)