(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SNGG-T-L-GX

Part Number

Configured Part Number is shown.

 
Part Number
SNGG07T204LGXST10P
SNGG07T204LGXST20E
SNGG07T208LGXG10E
SNGG07T208LGXST10P
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
10 Piece(s) 12 Day(s) or more Steel0.4ST10P0.4
10 Piece(s) 8 Day(s) or more Steel0.4ST20E0.4
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E0.8
10 Piece(s) 8 Day(s) or more Steel0.8ST10P0.8

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Left Handed Clearance Angle(°) 0 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Available Hole Shape Cylinder State Breaker Availability Both Faces
Dimension S(mm) 2.78 Dimension φd(mm) 7.94 Cutting Edge Length(mm) 7.94
Material Carbide alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)