(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SNMA

Part Number

Configured Part Number is shown.

SNMA120420AC420K

Part Number
SNMA120420AC420K
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Negative Nose Radius Others Clearance Angle(°) 0
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code A Hole Availability Available Hole Shape Cylinder State
Breaker Availability NA Material Type AC420K Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Detail Nose Radius(mm) 2 Cutting Edge Length(mm) 12.7
Material Carbide Coating

Please check the type/dimensions/specifications of the part SNMA120420AC420K in the Blade Tip Replacement Tip S (Square) SNMA series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)