(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square-Shape With Hole, Negative, SNMM-HF, For Heavy Cutting

Square-Shape With Hole, Negative, SNMM-HF, For Heavy Cutting

[Features]
· Breaker for heavy-cutting with reinforced cutting edges and excellent chip discharge, even during high-feed machining.

Part Number

Configured Part Number is shown.

Part Number
SNMM190616NHFAC8035P
SNMM190616NHFAC820P
SNMM190616NHFAC830P
SNMM190624NHFAC8035P
SNMM190624NHFAC820P
SNMM190624NHFAC830P
SNMM250724NHFAC630M
SNMM250724NHFAC8035P
SNMM250724NHFAC820P
SNMM250724NHFAC830P
SNMM250732NHFAC8035P
SNMM250732NHFAC820P
SNMM250732NHFAC830P
SNMM250924NHFAC630M
SNMM250924NHFAC8035P
SNMM250924NHFAC820P
SNMM250924NHFAC830P
SNMM250932NHFAC8035P
SNMM250932NHFAC820P
SNMM250932NHFAC830P
SNMM310924NHFAC8035P
SNMM310924NHFAC820P
SNMM310924NHFAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-2019.05Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P6.3519.052.42019.05Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.052.4-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.052.4-19.05Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M7.9425.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P7.9425.42.42025.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P7.9425.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P7.9425.43.22025.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.43.2-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P7.9425.43.2-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5225.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P9.5225.42.42025.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5225.42.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P9.5225.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P9.5225.43.22025.4Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5225.43.2-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P9.5225.43.2-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P9.5231.752.42031.75Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5231.752.4-31.75Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P9.5231.752.4-31.75Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)