Square-Shape With Hole, Negative, SNMM-HP, For Heavy Cutting

Part Number
SNMM120408NHPAC630M
SNMM120408NHPAC8035P
SNMM120408NHPAC820P
SNMM120408NHPAC830P
SNMM120412NHPAC630M
SNMM120412NHPAC8035P
SNMM120412NHPAC820P
SNMM120412NHPAC830P
SNMM120416NHPAC630M
SNMM120416NHPAC8035P
SNMM120416NHPAC820P
SNMM120416NHPAC830P
SNMM190612NHPAC630M
SNMM190612NHPAC8035P
SNMM190612NHPAC820P
SNMM190612NHPAC830P
SNMM190616NHPAC630M
SNMM190616NHPAC8035P
SNMM190616NHPAC820P
SNMM190616NHPAC830P
SNMM250724NHPAC630M
SNMM250724NHPAC8015P
SNMM250724NHPAC8035P
SNMM250724NHPAC810P
SNMM250724NHPAC820P
SNMM250724NHPAC830P
SNMM250724NHPAC900G
SNMM250924NHPAC630M
SNMM250924NHPAC8015P
SNMM250924NHPAC810P
SNMM250924NHPAC820P
SNMM250924NHPAC900G
SNMM310924NHPAC630M
SNMM310924NHPAC8015P
SNMM310924NHPAC810P
SNMM310924NHPAC820P
SNMM310924NHPAC900G
Part NumberVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.70.8-12.7Carbide Coating
10 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.7Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-12.7Carbide Coating
Quote Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.70.8-12.7Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.2-12.7Carbide Coating
10 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.7Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.2-12.7Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.2-12.7Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.6-12.7Carbide Coating
10 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.7Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.6-12.7Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.6-12.7Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.2-19.05Carbide Coating
10 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.05Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.2-19.05Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.2-19.05Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.6-19.05Carbide Coating
10 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.05Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.6-19.05Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.6-19.05Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M7.9425.42.4-25.4Carbide Coating
10 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8015P7.9425.42.4025.4Coating
10 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8035P7.9425.42.4025.4Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P7.9425.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P7.9425.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner Diameter-Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC900G7.9425.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5225.42.4-25.4Carbide Coating
10 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8015P9.5225.42.4025.4Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5225.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5225.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner Diameter-Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC900G9.5225.42.4-25.4Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5231.752.4-31.75Carbide Coating
10 Day(s) or more -SteelOthers---YesCylindricalNo / Yes (one side)AC8015P9.5231.752.4031.75Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteelOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5231.752.4-31.75Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5231.752.4-31.75Carbide Coating
12 Day(s) or more Outer Diameter / Inner Diameter-Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC900G9.5231.752.4-31.75Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code M

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)