(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square-Shape With Hole, Negative, SNMM-HU, For Heavy Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMM250724NHUAC630M
SNMM250724NHUAC8015P
SNMM250724NHUAC810P
SNMM250724NHUAC820P
SNMM250924NHUAC630M
SNMM250924NHUAC8015P
SNMM250924NHUAC810P
SNMM250924NHUAC820P
SNMM310924NHUAC630M
SNMM310924NHUAC8015P
SNMM310924NHUAC810P
SNMM310924NHUAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M7.9425.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel---YesCylindricalNo / Yes (one side)AC8015P7.9425.4-1525.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P7.9425.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5225.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel---YesCylindricalNo / Yes (one side)AC8015P9.5225.4-1525.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5225.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5225.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5231.75-31.75Carbide Coating
10 Piece(s) 12 Day(s) or more -Steel---YesCylindricalNo / Yes (one side)AC8015P9.5231.75-1531.75Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5231.75-31.75Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5231.75-31.75Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Nose Radius Others Clearance Angle(°) 0
Slot Code M Detail Nose Radius(mm) 2.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)