(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square-Shape With Hole, Negative, SNMM-MP, For Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
SNMM120408NMPAC510U
SNMM120408NMPAC630M
SNMM120408NMPAC8015P
SNMM120408NMPAC8035P
SNMM120408NMPAC810P
SNMM120408NMPAC820P
SNMM120408NMPAC830P
SNMM120412NMPAC510U
SNMM120412NMPAC630M
SNMM120412NMPAC8015P
SNMM120412NMPAC8035P
SNMM120412NMPAC810P
SNMM120412NMPAC820P
SNMM120412NMPAC830P
SNMM120416NMPAC510U
SNMM120416NMPAC630M
SNMM120416NMPAC8015P
SNMM120416NMPAC8035P
SNMM120416NMPAC810P
SNMM120416NMPAC820P
SNMM120416NMPAC830P
SNMM120420NMPAC820P
SNMM150612NMPAC6030M
SNMM150612NMPAC8015P
SNMM150612NMPAC810P
SNMM150612NMPAC820P
SNMM150616NMPAC6030M
SNMM150616NMPAC8015P
SNMM150616NMPAC810P
SNMM150616NMPAC820P
SNMM190612NMPAC510U
SNMM190612NMPAC630M
SNMM190612NMPAC8015P
SNMM190612NMPAC8035P
SNMM190612NMPAC810P
SNMM190612NMPAC820P
SNMM190612NMPAC830P
SNMM190616NMPAC510U
SNMM190616NMPAC630M
SNMM190616NMPAC8015P
SNMM190616NMPAC8035P
SNMM190616NMPAC810P
SNMM190616NMPAC820P
SNMM190616NMPAC830P
SNMM250724NMPAC630M
SNMM250724NMPAC8015P
SNMM250724NMPAC8035P
SNMM250724NMPAC810P
SNMM250724NMPAC820P
SNMM250724NMPAC830P
SNMM250924NMPAC630M
SNMM250924NMPAC8015P
SNMM250924NMPAC810P
SNMM250924NMPAC820P
SNMM310924NMPA30
SNMM310924NMPAC630M
SNMM310924NMPAC8015P
SNMM310924NMPAC810P
SNMM310924NMPAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Preferred Hand Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U4.7612.70.8-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.70.8-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand0.8---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.7Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand0.8---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.70.8-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.70.8-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U4.7612.71.2-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.2-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.2---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.7Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.2---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.71.2-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.2-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.2-12.7Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U4.7612.71.6-12.7Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M4.7612.71.6-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.6---YesCylindricalNo / Yes (one side)AC8015P4.7612.7-012.7Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.6---YesCylindricalNo / Yes (one side)AC8035P4.7612.7-012.7Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.71.6-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.71.6-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P4.7612.71.6-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron--Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.72-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel / Stainless SteelRough CuttingNo Preferred Hand1.2---YesCylindricalNo / Yes (one side)AC6030M6.3515.875-015.875Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.2---YesCylindricalNo / Yes (one side)AC8015P6.3515.875-015.875Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3515.8751.2-15.875Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.2-15.875Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel / Stainless SteelRough CuttingNo Preferred Hand1.6---YesCylindricalNo / Yes (one side)AC6030M6.3515.875-015.875Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.6---YesCylindricalNo / Yes (one side)AC8015P6.3515.875-015.875Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3515.8751.6-15.875Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3515.8751.6-15.875Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3519.051.2-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.2-19.05Carbide Coating
10 Piece(s) 12 Day(s) or more -SteelRough CuttingNo Preferred Hand1.2---YesCylindricalNo / Yes (one side)AC8015P6.3519.05-019.05Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.2---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.05Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.051.2-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.2-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.2-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC510U6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand1.6---YesCylindricalNo / Yes (one side)AC8015P6.3519.05-019.05Coating
10 Piece(s) 12 Day(s) or more -SteelRough CuttingNo Preferred Hand1.6---YesCylindricalNo / Yes (one side)AC8035P6.3519.05-019.05Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred Hand1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P6.3519.051.6-19.05Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M7.9425.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred HandOthers---YesCylindricalNo / Yes (one side)AC8015P7.9425.42.4025.4Coating
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred HandOthers---YesCylindricalNo / Yes (one side)AC8035P7.9425.42.4025.4Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P7.9425.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P7.9425.42.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC830P7.9425.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5225.42.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more -SteelRough CuttingNo Preferred HandOthers---YesCylindricalNo / Yes (one side)AC8015P9.5225.42.4025.4Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5225.42.4-25.4Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5225.42.4-25.4Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideA309.5231.752.4-31.75Carbide alloy
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5231.752.4-31.75Carbide Coating
10 Piece(s) 12 Day(s) or more -SteelRough CuttingNo Preferred HandOthers---YesCylindricalNo / Yes (one side)AC8015P9.5231.752.4031.75Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5231.752.4-31.75Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P9.5231.752.4-31.75Carbide Coating

Loading...

  1. 1

Basic Information

Shape S (Square) Rake Angle Negative Clearance Angle(°) 0
Slot Code M

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)