(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip S (Square) SPGT-L-SD

Part Number

Configured Part Number is shown.

 
Part Number
SPGT070304LSDG10E
SPGT070304LSDST20E
SPGT090302LSDT1000A
SPGT090302LSDT1500Z
SPGT090304LSDG10E
SPGT090304LSDT1000A
SPGT090304LSDT1500A
SPGT090304LSDT1500Z
SPGT090308LSDG10E
SPGT090308LSDT1000A
SPGT090308LSDT1500A
SPGT090308LSDT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E7.940.47.94Carbide alloy
10 Piece(s) 8 Day(s) or more Steel0.4ST20E7.940.47.94Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A9.5250.29.525Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z9.5250.29.525Coated cermet
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E9.5250.49.525Carbide alloy
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A9.5250.49.525Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A9.5250.49.525Cermet
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z9.5250.49.525Coated cermet
10 Piece(s) 8 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E9.5250.89.525Carbide alloy
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A9.5250.89.525Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A9.5250.89.525Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z9.5250.89.525Coated cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Positive
Preferred Hand Left Handed Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code T
Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side
Dimension S(mm) 3.18 Machining Application ② Finishing - Light Cutting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)