(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip SPMT

Blade Tip Replacement Tip SPMT

This cutter with a ball handle for three-dimensional profiling can be used for the rough machining of molds and machine parts.
A long type for rough machining.
[Applications]
It is used for three-dimensional profiling rough machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPMT070308ACK300
SPMT070308ACP200
SPMT070308ACP300
SPMT070308ACZ330
SPMT070308ACZ350
SPMT120408ACK300
SPMT120408ACP200
SPMT120408ACP300
SPMT120408ACZ330
Part NumberMinimum order quantityVolume DiscountDays to ShipWork material Material type model Compatible Machining Thickness
(mm)
Applicable Cutter Dimension A
(mm)
10 Piece(s) 8 Day(s) or more Cast IronACK300Rough cutting3.18WBMR22007.94
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting3.18WBMR22007.94
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting3.18WBMR22007.94
10 Piece(s) 12 Day(s) or more SteelACZ330-3.18WBMR22007.94
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Difficult-to-cut materialACZ350-3.18WBMR22007.94
10 Piece(s) 8 Day(s) or more Cast IronACK300Rough cutting4.76WBMR250012.7
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting4.76WBMR250012.7
10 Piece(s) 8 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting4.76WBMR250012.7
10 Piece(s) 8 Day(s) or more SteelACZ330-4.76WBMR250012.7

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle P (11°) Material type Coating
Fig 7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)