(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Sumi Boron Chip 60°(Triangle) TBGN-B

Sumi Boron Chip 60°(Triangle) TBGN-B

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TBGN060102BBN2000
TBGN060102BBNX20
TBGN060104BBN2000
TBGN060104BBN350
TBGN060104BBN500
TBGN060104BBN7000
TBGN060104BBNX10
TBGN060104BBNX20
TBGN060108BBN2000
TBGN060108BBN350
TBGN060108BBN500
TBGN060108BBN7000
TBGN060108BBNX20
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
1 Piece(s) 16 Day(s) or more High-Hardness Material0.2BN20000.26.5
1 Piece(s) 16 Day(s) or more High-Hardness Material0.2BNX200.26.5
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN20000.46.3
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BN3500.46.3
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN5000.46.3
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.46.3
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BNX100.46.3
1 Piece(s) 16 Day(s) or more High-Hardness Material0.4BNX200.46.3
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN20000.85.7
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BN3500.85.7
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN5000.85.7
1 Piece(s) 16 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.85.7
1 Piece(s) 16 Day(s) or more High-Hardness Material0.8BNX200.85.7

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Rake Angle Positive
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code N Hole Availability NA
Hole Shape NA Breaker Availability NA Dimension S(mm) 1.59
Dimension φd(mm) 3.97 Material CBN

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)