(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Blade Insert T (Triangle) TCGT-L-FX

Part Number

Configured Part Number is shown.

Part Number
TCGT090201L-FX-AC530U
TCGT090201LFXAC1030U
TCGT090202L-FX-AC530U
TCGT090202LFXAC1030U
TCGT110201L-FX-AC530U
TCGT110201LFXAC1030U
TCGT110202L-FX-AC530U
TCGT110202LFXAC1030U
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U5.560.19.6Carbide Coating
10 Piece(s) 8 Day(s) or more OthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U5.560.19.6Coating
10 Piece(s) 8 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U5.560.29.6Carbide Coating
10 Piece(s) 8 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U5.560.29.6Coating
10 Piece(s) 8 Day(s) or more OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U6.350.111Carbide Coating
10 Piece(s) 8 Day(s) or more OthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U6.350.111Coating
10 Piece(s) 8 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U6.350.211Carbide Coating
10 Piece(s) 8 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U6.350.211Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Dimension S(mm) 2.38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)