(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Blade Insert T (Triangle) TCGT-R-FX

Replacement Blade Insert T (Triangle) TCGT-R-FX

[Specifications]・Breaker symbol: FX・Shape: T (triangle)・Groove・Hole: T (with hole)・Relief angle: Positive 7° (C)・Application (breaker): Finish cutting[Grade Features]・AC1030U has a high-quality cutting edge that suppresses welding and microchipping, achieving excellent machined surface quality・AC530U is the main grade for small lathe tools and can be widely applied from rough machining to finishing machining of small items Non-coated cermet grade・AC5015S has more than twice the wear resistance compared to conventional models, and is the first recommended grade for turning difficult-to-cut materials・AC5025S has improved fracture resistance by more than 1.5 times compared to conventional grades, making it a grade for interrupted machining and turning difficult-to-cut materials

Part Number

Configured Part Number is shown.

Part Number
TCGT090201RFXAC1030U
TCGT090201RFXAC530U
TCGT090202RFXAC1030U
TCGT090202RFXAC530U
TCGT110201RFXAC1030U
TCGT110201RFXAC530U
TCGT110202RFXAC1030U
TCGT110202RFXAC530U
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more OthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U5.560.19.6Coating
10 Piece(s) 8 Day(s) or more OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U5.560.19.6Carbide Coating
10 Piece(s) 8 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U5.560.29.6Coating
10 Piece(s) 12 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U5.560.29.6Carbide Coating
10 Piece(s) 8 Day(s) or more OthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U6.350.111Coating
10 Piece(s) 8 Day(s) or more OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U6.350.111Carbide Coating
10 Piece(s) 8 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U6.350.211Coating
10 Piece(s) 12 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U6.350.211Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Dimension S(mm) 2.38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)