(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip T (Triangle) TNGG-L-MM

Part Number

Configured Part Number is shown.

TNGG220408LMMST20E

Part Number
TNGG220408LMMST20E
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel
Rake Angle Negative Preferred Hand Left Handed Nose Radius 0.8
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Material Type ST20E
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Detail Nose Radius(mm) 0.8
Machining Application ② Medium to coarse grinding Cutting Edge Length(mm) 22 Material Carbide alloy

Please check the type/dimensions/specifications of the part TNGG220408LMMST20E in the Blade Tip Replacement Tip T (Triangle) TNGG-L-MM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)