Blade Tip Replacement Tip T (Triangle) TNGG-R-UM

Part Number

Configured Part Number is shown.

 
Part Number
TNGG160402R-UM-G10E
TNGG160402R-UM-ST10P
TNGG160402R-UM-ST20E
TNGG160402R-UM-T1000A
TNGG160402R-UM-T1500A
TNGG160402R-UM-T1500Z
TNGG160402R-UM-T3000Z
TNGG160404R-UM-A30
TNGG160404R-UM-G10E
TNGG160404R-UM-H1
TNGG160404R-UM-ST10P
TNGG160404R-UM-ST15E
TNGG160404R-UM-ST20E
TNGG160404R-UM-T1000A
TNGG160404R-UM-T1500A
TNGG160404R-UM-T1500Z
TNGG160404R-UM-T3000Z
TNGG160408R-UM-A30
TNGG160408R-UM-G10E
TNGG160408R-UM-H1
TNGG160408R-UM-ST10P
TNGG160408R-UM-ST20E
TNGG160408R-UM-T1000A
TNGG160408R-UM-T1500A
TNGG160408R-UM-T1500Z
TNGG160408R-UM-T3000Z
TNGG160412R-UM-ST20E
TNGG160412R-UM-T1000A
TNGG160412R-UM-T1500A
TNGG220404R-UM-G10E
TNGG220404R-UM-ST10P
TNGG220404R-UM-ST20E
TNGG220404R-UM-T1000A
TNGG220404R-UM-T1500A
TNGG220408R-UM-G10E
TNGG220408R-UM-ST20E
TNGG220408R-UM-T1000A
TNGG220408R-UM-T1500A
Part NumberVolume DiscountDays to ShipWork Material Nose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
11 Day(s) or more Cast Iron / Non-Ferrous Metal0.2G10E9.5250.216.5Carbide alloy
12 Day(s) or more Steel0.2ST10P9.5250.216.5Carbide alloy
12 Day(s) or more Steel0.2ST20E9.5250.216.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A9.5250.216.5Cermet
11 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500A9.5250.216.5Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1500Z9.5250.216.5Coated cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron0.2T3000Z9.5250.216.5Coated cermet
12 Day(s) or more Steel / Stainless Steel0.4A309.5250.416.5Carbide alloy
11 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E9.5250.416.5Carbide alloy
12 Day(s) or more Cast Iron0.4H19.5250.416.5Carbide alloy
11 Day(s) or more Steel0.4ST10P9.5250.416.5Carbide alloy
12 Day(s) or more -0.4ST15E9.5250.416.5Carbide alloy
11 Day(s) or more Steel0.4ST20E9.5250.416.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A9.5250.416.5Cermet
11 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A9.5250.416.5Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500Z9.5250.416.5Coated cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron0.4T3000Z9.5250.416.5Coated cermet
12 Day(s) or more Steel / Stainless Steel0.8A309.5250.816.5Carbide alloy
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E9.5250.816.5Carbide alloy
12 Day(s) or more Cast Iron0.8H19.5250.816.5Carbide alloy
12 Day(s) or more Steel0.8ST10P9.5250.816.5Carbide alloy
11 Day(s) or more Steel0.8ST20E9.5250.816.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A9.5250.816.5Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A9.5250.816.5Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500Z9.5250.816.5Coated cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron0.8T3000Z9.5250.816.5Coated cermet
12 Day(s) or more Steel1.2ST20E9.5251.216.5Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2T1000A9.5251.216.5Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal1.2T1500A9.5251.216.5Cermet
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.4G10E12.70.422Carbide alloy
12 Day(s) or more Steel0.4ST10P12.70.422Carbide alloy
12 Day(s) or more Steel0.4ST20E12.70.422Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1000A12.70.422Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4T1500A12.70.422Cermet
12 Day(s) or more Cast Iron / Non-Ferrous Metal0.8G10E12.70.822Carbide alloy
12 Day(s) or more Steel0.8ST20E12.70.822Carbide alloy
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1000A12.70.822Cermet
12 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.8T1500A12.70.822Cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Preferred Hand Right Handed Clearance Angle(°) 0
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code G Hole Availability Available Hole Shape Cylinder State
Breaker Availability Both Faces Dimension S(mm) 4.76

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)