(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Triangle-Shape With Hole, Negative, TNMG-EG, For Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160404NEGAC6020M
TNMG160404NEGAC8015P
TNMG160404NEGAC8035P
TNMG160408NEGAC510U
TNMG160408NEGAC520U
TNMG160408NEGAC6020M
TNMG160408NEGAC630M
TNMG160408NEGAC8015P
TNMG160408NEGAC8035P
TNMG160408NEGEH510
TNMG160408NEGEH520
TNMG160412NEGAC510U
TNMG160412NEGAC520U
TNMG160412NEGAC6020M
TNMG160412NEGAC630M
TNMG160412NEGAC8015P
TNMG160412NEGAC8035P
TNMG160412NEGEH510
TNMG160412NEGEH520
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material
10 Piece(s) 10 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M-0Carbide coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P-0Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P-0Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U0.8-Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U0.8-Carbide Coating
10 Piece(s) 8 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M-0Carbide coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P-0Coating
10 Piece(s) 8 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5100.8-Carbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner Diameter-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5200.8--
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U1.2-Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U1.2-Carbide Coating
10 Piece(s) 8 Day(s) or more -Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6020M-0Carbide coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M1.2-Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P-0Coating
10 Piece(s) 8 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P-0Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5101.2-Carbide alloy
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner Diameter-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5201.2--

Loading...

  1. 1

Basic Information

Shape T (Triangular) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)