(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Triangle-Shape With Hole, Negative, TNMG-UZ, For Medium To Rough Cutting

Part Number

Configured Part Number is shown.

Part Number
TNMG160404NUZAC420K
TNMG160404NUZAC820P
TNMG160408NUZA30
TNMG160408NUZAC415K
TNMG160408NUZAC420K
TNMG160408NUZAC8035P
TNMG160408NUZAC820P
TNMG160408NUZAC830P
TNMG160412NUZAC420K
TNMG160412NUZAC8035P
TNMG160412NUZAC820P
TNMG160412NUZAC830P
TNMG160416NUZAC420K
TNMG160416NUZAC820P
TNMG160420NUZAC420K
TNMG160420NUZAC820P
TNMG220408NUZA30
TNMG220408NUZAC420K
TNMG220408NUZAC8035P
TNMG220408NUZAC820P
TNMG220408NUZAC830P
TNMG220408NUZG10E
TNMG220412NUZA30
TNMG220412NUZAC420K
TNMG220412NUZAC8035P
TNMG220412NUZAC820P
TNMG220412NUZAC830P
TNMG220416NUZAC420K
TNMG220416NUZAC8035P
TNMG220416NUZAC820P
TNMG220416NUZAC830P
TNMG270608NUZAC820P
TNMG270612NUZAC820P
TNMG270616NUZAC8035P
TNMG270616NUZAC820P
TNMG270616NUZAC830P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.769.5250.4-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.4-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesA304.769.5250.8-Medium to coarse grinding16.5Carbide alloy
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC415K4.769.5250.8-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.769.5250.8-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-4-16.5Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5250.8-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5250.8-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.769.5251.2-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.769.525-4-16.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5251.2-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.769.5251.2-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.769.5251.6-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5251.6-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.769.5252-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-Others±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.769.5252-Medium to coarse grinding16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesA304.7612.70.8-Medium to coarse grinding22Carbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.7612.70.8-Medium to coarse grinding22Carbide Coating
10 Piece(s) 12 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-22Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesG10E4.7612.70.8-Medium to coarse grinding22Carbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesA304.7612.71.2-Medium to coarse grinding22Carbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterCast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.7612.71.2-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-22Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-Medium to coarse grinding22Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterCast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC420K4.7612.71.6-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-22Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-Medium to coarse grinding22Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8750.8-Medium to coarse grinding27.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-Medium to coarse grinding27.5Carbide Coating
10 Piece(s) 12 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-27.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-Medium to coarse grinding27.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.6-Medium to coarse grinding27.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)