(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip T (Triangle) TPGR-R-W

Part Number

Configured Part Number is shown.

 
Part Number
TPGR110302RWT1000A
TPGR110302RWT1500Z
TPGR110304RWT1000A
TPGR110304RWT1500A
TPGR110304RWT1500Z
TPGR160302RWT1000A
TPGR160302RWT1500Z
TPGR160304RWT1000A
TPGR160304RWT1500A
TPGR160304RWT1500Z
TPGR160308RWT1000A
TPGR160308RWT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 12 Day(s) or more 0.2T1000A6.350.211Cermet
10 Piece(s) 8 Day(s) or more 0.2T1500Z6.350.211Coated cermet
10 Piece(s) 8 Day(s) or more 0.4T1000A6.350.411Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500A6.350.411Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500Z6.350.411Coated cermet
10 Piece(s) 8 Day(s) or more 0.2T1000A9.5250.216.5Cermet
10 Piece(s) 8 Day(s) or more 0.2T1500Z9.5250.216.5Coated cermet
10 Piece(s) 8 Day(s) or more 0.4T1000A9.5250.416.5Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500A9.5250.416.5Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500Z9.5250.416.5Coated cermet
10 Piece(s) 8 Day(s) or more 0.8T1000A9.5250.816.5Cermet
10 Piece(s) 8 Day(s) or more 0.8T1500Z9.5250.816.5Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Rake Angle Positive Preferred Hand Right Handed Clearance Angle(°) 11
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code R Hole Availability NA Hole Shape NA
Breaker Availability One side Dimension S(mm) 3.18 Machining Application ② Finishing - Light Cutting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)