(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip T (Triangle) TPGT-L-FW

Part Number

Configured Part Number is shown.

 
Part Number
TPGT080202LFWT1000A
TPGT080202LFWT1500A
TPGT080202LFWT1500Z
TPGT080204LFWT1000A
TPGT080204LFWT1500A
TPGT080204LFWT1500Z
TPGT110202LFWT1000A
TPGT110202LFWT1500A
TPGT110202LFWT1500Z
TPGT110204LFWT1000A
TPGT110204LFWT1500A
TPGT110204LFWT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more 0.2T1000A4.760.28.2Cermet
10 Piece(s) 8 Day(s) or more 0.2T1500A4.760.28.2Cermet
10 Piece(s) 8 Day(s) or more 0.2T1500Z4.760.28.2Coated cermet
10 Piece(s) 8 Day(s) or more 0.4T1000A4.760.48.2Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500A4.760.48.2Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500Z4.760.48.2Coated cermet
10 Piece(s) 8 Day(s) or more 0.2T1000A6.350.211Cermet
10 Piece(s) 12 Day(s) or more 0.2T1500A6.350.211Cermet
10 Piece(s) 12 Day(s) or more 0.2T1500Z6.350.211Coated cermet
10 Piece(s) 8 Day(s) or more 0.4T1000A6.350.411Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500A6.350.411Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500Z6.350.411Coated cermet

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Dimension S(mm) 2.38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)