(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Triangle-Shape Without Hole, Positive 11°, TPMR-SF, For Light To Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
TPMR110304NSFAC8035P
TPMR110304NSFAC820P
TPMR110304NSFAC830P
TPMR110304NSFST10P
TPMR110308NSFAC8035P
TPMR110308NSFAC820P
TPMR110308NSFAC830P
TPMR160304NSFAC8035P
TPMR160304NSFAC820P
TPMR160304NSFAC830P
TPMR160304NSFST10P
TPMR160308NSFAC8035P
TPMR160308NSFAC820P
TPMR160308NSFAC830P
TPMR160308NSFST10P
TPMR160312NSFAC820P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -Steel0.4---No / Yes-No / Yes (one side)AC8035P6.35-0Light to medium cutting11Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P6.350.4-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P6.350.4-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideST10P6.350.4-Light to Medium Cutting11Carbide alloy
10 Piece(s) 8 Day(s) or more -Steel0.8---No / Yes-No / Yes (one side)AC8035P6.35-0Light to medium cutting11Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P6.350.8-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P6.350.8-Light to Medium Cutting11Carbide Coating
10 Piece(s) 8 Day(s) or more -Steel0.4---No / Yes-No / Yes (one side)AC8035P9.525-0Light to medium cutting16.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5250.4-Light to Medium Cutting16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P9.5250.4-Light to Medium Cutting16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideST10P9.5250.4-Light to Medium Cutting16.5Carbide alloy
10 Piece(s) 8 Day(s) or more -Steel0.8---No / Yes-No / Yes (one side)AC8035P9.525-0Light to medium cutting16.5Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5250.8-Light to Medium Cutting16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P9.5250.8-Light to Medium Cutting16.5Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideST10P9.5250.8-Light to Medium Cutting16.5Carbide alloy
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5251.2-Light to Medium Cutting16.5Carbide Coating

Loading...

  1. 1

Basic Information

Shape T (Triangular) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code R Dimension S(mm) 3.18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)