35° Diamond-Shape With Hole, Positive 5°, VBMT-SU, For Light Cutting

Part Number

Configured Part Number is shown.

Part Number
VBMT110302NSUAC530U
VBMT110304NSUAC530U
VBMT110304NSUAC610M
VBMT110304NSUAC630M
VBMT110304NSUT3000Z
VBMT110308NSUAC530U
VBMT110308NSUAC6020M
VBMT110308NSUAC610M
VBMT110308NSUAC630M
VBMT160404NSUAC6020M
VBMT160404NSUAC610M
VBMT160404NSUAC630M
VBMT160404NSUAC8015P
VBMT160404NSUAC8035P
VBMT160404NSUAC810P
VBMT160404NSUAC820P
VBMT160404NSUAC830P
VBMT160404NSUT1000A
VBMT160404NSUT1500A
VBMT160404NSUT1500Z
VBMT160404NSUT3000Z
VBMT160408NSUAC6020M
VBMT160408NSUAC610M
VBMT160408NSUAC630M
VBMT160408NSUAC8015P
VBMT160408NSUAC8035P
VBMT160408NSUAC810P
VBMT160408NSUAC820P
VBMT160408NSUAC830P
VBMT160408NSUT1000A
VBMT160408NSUT1500A
VBMT160408NSUT1500Z
VBMT160408NSUT3000Z
VBMT160412NSUAC8015P
VBMT160412NSUAC820P
Part NumberVolume DiscountDays to ShipUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.2-11.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.4-11.1Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M3.186.350.4-11.1Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.4-11.1Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z3.186.350.4-11.1Coated cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U3.186.350.8-11.1Carbide Coating
10 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M3.186.35-811.1Coating
12 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M3.186.350.8-11.1Carbide Coating
11 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M3.186.350.8-11.1Carbide Coating
10 Day(s) or more -Stainless SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M4.769.525-816.6Coating
12 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M4.769.5250.4-16.6Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.4-16.6Carbide Coating
10 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-816.6Coating
10 Day(s) or more -SteelLight Cutting0.4---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.769.525-816.6Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.4-16.6Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.4-16.6Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.769.5250.4-16.6Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.4-16.6Cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.4-16.6Cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.4-16.6Coated cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron-0.4±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z4.769.5250.4-16.6Coated cermet
10 Day(s) or more -Stainless SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC6020M4.769.525-816.6Coating
12 Day(s) or more Outer Diameter / Inner DiameterStainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC610M4.769.5250.8-16.6Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M4.769.5250.8-16.6Carbide Coating
10 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-816.6Coating
10 Day(s) or more -SteelLight Cutting0.8---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8035P4.769.525-816.6Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC810P4.769.5250.8-16.6Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5250.8-16.6Carbide Coating
9 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC830P4.769.5250.8-16.6Carbide Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A4.769.5250.8-16.6Cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A4.769.5250.8-16.6Cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z4.769.5250.8-16.6Coated cermet
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT3000Z4.769.5250.8-16.6Coated cermet
10 Day(s) or more -SteelLight Cutting1.2---YesCylindrical bore; single-sided chamfering 40° to 60°No / Yes (one side)AC8015P4.769.525-816.6Coating
12 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC820P4.769.5251.2-16.6Carbide Coating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 5 Slot Code T

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)