Blade Replacement Insert V (35° Rhombic) VCET-L-FX

Part Number

Configured Part Number is shown.

 
Part Number
VCET1103008LFXACZ150
VCET1103018LFXACZ150
VCET110301LFXACZ150
Part NumberVolume DiscountDays to ShipDetail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
Material
12 Day(s) or more 0.08-11.1Carbide Coating
12 Day(s) or more 0.18-11.1Carbide Coating
12 Day(s) or more 0.1For Detailed Cutting to Finish Cutting11.1Carbide Coating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Preferred Hand Left Handed Nose Radius Others Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type ACZ150 Dimension S(mm) 3.18
Dimension φd(mm) 6.35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)