(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Replacement Insert V (35° Rhombic) VNGG-N-SU

Part Number

Configured Part Number is shown.

 
Part Number
VNGG160402NSUT1000A
VNGG160402NSUT1500Z
VNGG160404NSUT1000A
VNGG160404NSUT1500Z
VNGG160408NSUT1000A
VNGG160408NSUT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
Material
10 Piece(s) 8 Day(s) or more 0.2T1000A0.2Cermet
10 Piece(s) 8 Day(s) or more 0.2T1500Z0.2Coated cermet
10 Piece(s) 8 Day(s) or more 0.4T1000A0.4Cermet
10 Piece(s) 8 Day(s) or more 0.4T1500Z0.4Coated cermet
10 Piece(s) 8 Day(s) or more 0.8T1000A0.8Cermet
10 Piece(s) 8 Day(s) or more 0.8T1500Z0.8Coated cermet

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Dimension S(mm) 4.76
Dimension φd(mm) 9.525 Cutting Edge Length(mm) 16.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)