(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Replacement Insert V (35° Rhombic) VPET-L-FY

Part Number

Configured Part Number is shown.

 
Part Number
VPET0802008LFYACZ150
VPET0802015LFYACZ150
VPET0802018LFYACZ150
VPET1103003LFYACZ150
VPET110301LFYACZ150
VPET110302LFYACZ150
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
10 Piece(s) 8 Day(s) or more Others2.384.760.088.3
10 Piece(s) 8 Day(s) or more Others2.384.760.18.3
10 Piece(s) 8 Day(s) or more Others2.384.760.18.3
10 Piece(s) 8 Day(s) or more Others3.186.350.0311.1
10 Piece(s) 8 Day(s) or more Others3.186.350.111.1
10 Piece(s) 8 Day(s) or more 0.23.186.350.211.1

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.025 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type ACZ150
Material Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)