(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip W (Hexagonal) WBGT-L-W

Part Number

Configured Part Number is shown.

 
Part Number
WBGT060102LWT1000A
WBGT060102LWT1500A
WBGT060104LWT1000A
WBGT060104LWT1500A
Part NumberMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Detail Nose Radius
(mm)
10 Piece(s) 12 Day(s) or more 0.2T1000A0.2
10 Piece(s) 12 Day(s) or more 0.2T1500A0.2
10 Piece(s) 8 Day(s) or more 0.4T1000A0.4
10 Piece(s) 8 Day(s) or more 0.4T1500A0.4

Loading...

  1. 1

Basic Information

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 5
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 1.59 Dimension φd(mm) 3.97
Machining Application ② Finishing - Light Cutting Cutting Edge Length(mm) 3.2 Material Cermet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)