(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tool Bit for SEC-Solid Sumi Boron FN11

Tool Bit for SEC-Solid Sumi Boron FN11

[Specifications]·Compatible insert shape: S (square); compatible insert relief angle: negative 0° (N); clamp method: clamp-on

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FN11L44A
FN11R44A
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Accessories (Clamp Plate)
1 Piece(s) 12 Day(s) or more Left HandedDCL1
1 Piece(s) 16 Day(s) or more Right HandedDCR1

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Use Major Diameter Clamp Shape Clamp On
Shank Height h(mm) 25 Link Width b(mm) 25 Size L1(mm) 160
Dimension f(mm) 21.5 Size h1(mm) 25 Size L2(mm) 33
Accessories (Floor Plate) SSND423 Accessories (Spanner) LH040 Suitable Tip SNGN1204□□
Fig 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)