(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

SEC-Outer Diameter Bit, CTGP Type

Part Number

Configured Part Number is shown.

CTGPR1919L16

 
Part Number
CTGPR1919L16
Part NumberVolume DiscountDays to ShipSuitable Tip
9 Day(s) or more TP□□1603

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter Clamp Shape Clamp On
Preferred Hand Right Handed Applicable Chip Clearance Angle Positive Shank Height h(mm) 19
Link Width b(mm) 19 Size L1(mm) 140 Dimension f(mm) 25
Size h1(mm) 19 Size L2(mm) 34.5 Size E(mm) 6
Accessories (Floor Plate) STPD322 Accessories (Spanner) LH040 Accessories (Clamp Plate) DCR2

Please check the type/dimensions/specifications of the part CTGPR1919L16 in the SEC-Outer Diameter Bit, CTGP Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)