(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Outer Diameter Bit, ETXN Type

Part Number

Configured Part Number is shown.

 
Part Number
ETXNL1212F11
ETXNL1616H1604
ETXNL2020K1604
ETXNL2020K1604W
ETXNL2525M22W
ETXNL2525M1604W
ETXNR1212F11
ETXNR1616H1604
ETXNR2020K1604
ETXNR2020K1604W
ETXNR2525M22W
ETXNR2525M1604W
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Accessories (Eccentric Shaft) Accessories (Floor Plate) Accessories (Spanner) Suitable Tip
1 Piece(s) 16 Day(s) or more Left Handed1212801611.5-P221US-KY25TN□□1103
1 Piece(s) 10 Day(s) or more Left Handed16161002015.5-P332US-KY40TN□□1604
1 Piece(s) 16 Day(s) or more Left Handed20201252519.5-P333US-KY40TN□□1604
1 Piece(s) 16 Day(s) or more Left Handed20201252519.5-P333WSEST32KY40TN□□1604
1 Piece(s) 16 Day(s) or more Left Handed25251503224.530P434WEST43KY40TN□□2204
1 Piece(s) 12 Day(s) or more Left Handed25251503224.5-P334WSEST32KY40TN□□1604
1 Piece(s) 16 Day(s) or more Right Handed1212801611.5-P221US-KY25TN□□1103
1 Piece(s) 16 Day(s) or more Right Handed16161002015.5-P332US-KY40TN□□1604
1 Piece(s) 10 Day(s) or more Right Handed20201252519.5-P333US-KY40TN□□1604
1 Piece(s) 12 Day(s) or more Right Handed20201252519.5-P333WSEST32KY40TN□□1604
1 Piece(s) 16 Day(s) or more Right Handed25251503224.530P434WEST43KY40TN□□2204
1 Piece(s) 16 Day(s) or more Right Handed25251503224.5-P334WSEST32KY40TN□□1604

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Major Diameter / End Surface Clamp Shape Pin Lock
Applicable Chip Clearance Angle Negative

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)