(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Outer Diameter Bit, PCLN Type

SEC-Outer Diameter Bit, PCLN Type

[Specifications]·Machining applications: flange; compatible insert shape: C (80° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCLNL4040R19
PCLNR4040R19
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand
1 Piece(s) 10 Day(s) or more Left Handed
1 Piece(s) 8 Day(s) or more Right Handed

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / End Surface Clamp Shape Lever Lock
Applicable Chip Clearance Angle Negative Shank Height h(mm) 40 Link Width b(mm) 40
Size L1(mm) 200 Dimension f(mm) 50 Size h1(mm) 40
Size L2(mm) 38 Suitable Tip CN□□1906

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)