(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Wide Bit, SGW Type

SEC-Wide Bit, SGW Type

High-efficiency roughing of long components is possible. Spring shaped cutting chips are unlikely to become entangled in workpieces or machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SGWR1212
SGWR1616
Part NumberMinimum order quantityVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
1 Piece(s) 10 Day(s) or more 1212
1 Piece(s) 16 Day(s) or more 1616

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Major Diameter Preferred Hand Right Handed
Size L1(mm) 120 Dimension f(mm) 6.5 Size h1(mm) 24
Suitable Tip KGV R400/KGV R500/KGV R600

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)