(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, D-SCLP Type (vibration resistant)

Part Number

Configured Part Number is shown.

 
Part Number
D12MSCLPR080214
D16RSCLPR090318
D20SSCLPR090322
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 16 Day(s) or more 141501211710.6-5CP□□0802□□
1 Piece(s) 16 Day(s) or more 182001615918-4CP□□0903□□
1 Piece(s) 16 Day(s) or more 2225020181118-2CP□□0903□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle 11° Oil Hole Presence None
Processing Applications Deep edge surface machining Holder Material Steel with Anti-Vibration Mechanism and Oil Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)