(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

SEC-Boring Bit, B-SCLC Type

SEC-Boring Bit, B-SCLC Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B08HSCLCL060210
B08HSCLCR060210
B10KSCLCL060212
B10KSCLCR060212
B12MSCLCL060214
B12MSCLCL060216
B12MSCLCR060214
B12MSCLCR060216
B16RSCLCL09T320
B16RSCLCR09T320
B20SSCLCL09T325
B20SSCLCR09T325
B25TSCLCL120432
B25TSCLCR120432
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 16 Day(s) or more 10Left Handed100875.519-13CC□□0602○○
1 Piece(s) 18 Day(s) or more 10Right Handed100875.519-13CC□□0602○○
1 Piece(s) 16 Day(s) or more 12Left Handed125109621-12CC□□0602○○
1 Piece(s) 18 Day(s) or more 12Right Handed125109621-12CC□□0602○○
1 Piece(s) 16 Day(s) or more 14Left Handed1501211725-10CC□□0602○○
1 Piece(s) 16 Day(s) or more 16Left Handed1501211925-10CC□□0602○○
1 Piece(s) 18 Day(s) or more 14Right Handed1501211725-10CC□□0602○○
1 Piece(s) 16 Day(s) or more 16Right Handed1501211925-10CC□□0602○○
1 Piece(s) 16 Day(s) or more 20Left Handed20016151130-8CC□□09T3○○
1 Piece(s) 18 Day(s) or more 20Right Handed20016151130-8CC□□09T3○○
1 Piece(s) 16 Day(s) or more 25Left Handed25020181330-7CC□□09T3○○
1 Piece(s) 18 Day(s) or more 25Right Handed25020181330-7CC□□09T3○○
1 Piece(s) 16 Day(s) or more 32Left Handed30025231738-6CC□□1204○○
1 Piece(s) 16 Day(s) or more 32Right Handed30025231738-6CC□□1204○○

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Screw On
Clearance Angle Oil Hole Presence None Processing Applications Deep edge surface machining
Holder Material Steel with Anti-Vibration Mechanism

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)