(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, B-STUP Type

SEC-Boring Bit, B-STUP Type

Steel shank type with anti-vibration mechanism.
Screw-on type.
For inner diameter, through hole / flange, blind hole machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B08HSTUPL080210
B08HSTUPR080210
B10KSTUPL110312
B10KSTUPR110312
B12MSTUPL110314
B12MSTUPL110316
B12MSTUPR110314
B12MSTUPR110316
B16RSTUPL110318
B16RSTUPL110320
B16RSTUPR110318
B16RSTUPR110320
B20SSTUPL110322
B20SSTUPL160425
B20SSTUPR110322
B20SSTUPR160425
B25TSTUPL110328
B25TSTUPL160428
B25TSTUPR110328
B25TSTUPR160428
B32TSTUPL110340
B32TSTUPL160440
B32TSTUPR110340
B32TSTUPR160440
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 14 Day(s) or more 10Left Handed10087513-10TP□□0802○○
1 Piece(s) 10 Day(s) or more 10Right Handed10087513-10TP□□0802○○
1 Piece(s) 10 Day(s) or more 12Left Handed125109615-8TP□□1103○○
1 Piece(s) 14 Day(s) or more 12Right Handed125109615-8TP□□1103○○
1 Piece(s) 8 Day(s) or more 14Left Handed1501211717-7TP□□1103○○
1 Piece(s) 8 Day(s) or more 16Left Handed1501211817-6TP□□1103○○
1 Piece(s) 14 Day(s) or more 14Right Handed1501211717-7TP□□1103○○
1 Piece(s) 10 Day(s) or more 16Right Handed1501211817-6TP□□1103○○
1 Piece(s) 8 Day(s) or more 18Left Handed2001615918-4TP□□1103○○
1 Piece(s) 12 Day(s) or more 20Left Handed20016151018-2TP□□1103○○
1 Piece(s) 10 Day(s) or more 18Right Handed2001615918-4TP□□1103○○
1 Piece(s) 12 Day(s) or more 20Right Handed20016151018-2TP□□1103○○
1 Piece(s) 8 Day(s) or more 22Left Handed25020181118-2TP□□1103○○
1 Piece(s) 8 Day(s) or more 25Left Handed250201812.518-3TP□□1604○○
1 Piece(s) 10 Day(s) or more 22Right Handed25020181118-2TP□□1103○○
1 Piece(s) 14 Day(s) or more 25Right Handed250201812.518-3TP□□1604○○
1 Piece(s) 8 Day(s) or more 28Left Handed30025221418-2TP□□1103○○
1 Piece(s) 8 Day(s) or more 28Left Handed30025221418-2TP□□1604○○
1 Piece(s) 12 Day(s) or more 28Right Handed30025221418-2TP□□1103○○
1 Piece(s) 10 Day(s) or more 28Right Handed30025221418-2TP□□1604○○
1 Piece(s) 8 Day(s) or more 40Left Handed30032302050-2TP□□1103○○
1 Piece(s) 8 Day(s) or more 40Left Handed30032302053-2TP□□1604○○
1 Piece(s) 8 Day(s) or more 40Right Handed30032302050-2TP□□1103○○
1 Piece(s) 10 Day(s) or more 40Right Handed30032302053-2TP□□1604○○

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Minor Diameter Clamp Shape Screw On
Clearance Angle 11° Oil Hole Presence None Processing Applications Blind Hole Machining
Holder Material Steel with Anti-Vibration Mechanism

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)