(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, C-SVUB Type/SVZB Type

SEC-Boring Bit, C-SVUB Type/SVZB Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C12MSVUBR110320
C12MSVZBR110320
C16RSVUBR110325
C16RSVZBR110325
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
1 Piece(s) 12 Day(s) or more 20150121113.58
1 Piece(s) 16 Day(s) or more 20150121113.58
1 Piece(s) 16 Day(s) or more 25200161516.59
1 Piece(s) 16 Day(s) or more 25200161516.59

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Minor Diameter / Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Oil Hole Presence None
Processing Applications Profiling Suitable Tip VB□□1103□□ Holder Material Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)