(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, E-SCLC Type

SEC-Boring Bit, E-SCLC Type

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E08HSCLCR060210
E10KSCLCR060213
E12MSCLCR060216
E16RSCLCR09T320
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 10 Day(s) or more 1010087.55.518-13CC□□0602□□
1 Piece(s) 16 Day(s) or more 13125109.5719-12CC□□0602□□
1 Piece(s) 16 Day(s) or more 161501211.5925-10CC□□0602□□
1 Piece(s) 16 Day(s) or more 202001615.51130-8CC□□09T3□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Oil Hole Presence Included
Processing Applications Deep edge surface machining Holder Material Carbide, with Oil Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)