(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SEC-Boring Bit, S-EDZN Type

SEC-Boring Bit, S-EDZN Type

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S25REDZNR110434
S32SEDZNR150444
Part NumberMinimum order quantityVolume DiscountDays to ShipMinimum Processing Diameter Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size E
(mm)
Angle
(°)
Suitable Tip
1 Piece(s) 16 Day(s) or more 342002523175.5-12DN□□1104□□
1 Piece(s) 16 Day(s) or more 442503230227-10DN□□1504□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Use Minor Diameter / Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Camlock Clearance Angle Oil Hole Presence None
Processing Applications Inner Diameter Profiling Machining Holder Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)